• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Corner Castors CCB (Part Numbers)

Corner Castors CCB
  • Volume Discount
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· With a two-surface rising structure, securely fits against corners and positioning is easy.
· Has two mounting locations, few parts and is easily installed.
· Easy mounting by hand using a special hook is also possible.
· The special hook is sold separately

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CCB-75U-BN

Part Number
CCB-75U-BN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(mm)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Eccentricity
(mm)

15.09 €

1 9 Days 8935.01~80.0058[Nylon] Nylon 6Abrasion Resistance / Oil Resistance / Chemical Resistance7525(Core: None)Black21

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal / Corner Caster Stopper With freely stopper Fitting Material Steel
Mounting Hole Type Long Hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Metal Fitting Color (Finish) Bright Chromate Plating
Plate Size (For Corners)(mm) 113×76×37 Mounting Hole Pitch (For Corners)(mm) 73.5×103.5×25.0 Specifications The wheels on earth
Floor Protection No Floor Protection Bearing NA

This page is Corner Castors CCB, part number CCB-75U-BN.
You can find the detail information about specifications and dimensions on part number CCB-75U-BN.

Variation of this product

Part Number
CCB-50U-U
CCB-65U-BN
CCB-65U-R
CCB-65U-U
CCB-75U-R
CCB-75U-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(mm)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Eccentricity
(mm)

10.66 €

1 9 Days 66~35.0034[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance5020(Core: None) Shock ResistanceGreen20

14.16 €

1 9 Days 7935.01~80.0049[Nylon] Nylon 6Abrasion Resistance / Chemical Resistance / Oil Resistance6525(Core: None)Black21

13.31 €

1 Available Same day

Stock

7935.01~80.0039[Synthetic Rubber] Rubber SBRAbrasion Resistance6525(Core: None) high elasticityBlack21

17.06 €

1 9 Days 7935.01~80.0049[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance6525(Core: None) Shock ResistanceGreen21

15.84 €

1 9 Days 8935.01~80.0049[Synthetic Rubber] Rubber SBRAbrasion Resistance7527(Core: None) high elasticityBlack21

17.99 €

1 9 Days 8935.01~80.0058[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7525(Core: None) Shock ResistanceGreen21

Tech Support