D Link

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RD-5-25

Part Number
RD-5-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.45 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Ring Code NO. 592 Material Stainless Steel (EN 1.4301 Equiv.)
Wire diameter d(mm) 5 Reference Applied Load(kgf) 60 Inside Width A(mm) 25

This page is D Link, part number RD-5-25.
You can find the detail information about specifications and dimensions on part number RD-5-25.

Tech Support