• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

O Type Hook

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MO-3
MO-5
MO-6
MO-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Code NO. Wire diameter d
(mm)
Reference Applied Load
(kgf)
Inside Diameter Length L
(mm)

3.19 €

1 Available Same day

Stock

21023522

5.01 €

1 6 Days 194352041

5.83 €

1 Available 6 Days 194463052

8.07 €

1 Available Same day

Stock

194585057

Loading...

  1. 1

Basic information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Material Stainless Steel (EN 1.4301 Equiv.)

Tech Support