Stainless Steel Mantel Chain

Stainless Steel Mantel Chain
  • Volume Discount
[Features]
· Unlike ordinary ring-type chains, this chain features an additional twist for a more decorative appearance.


[Applications]
· For fall prevention and for use as a connecting part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1.6-M-1M
1.6-M-2M
1.6-M-3M
1.6-M-20M
1.6-M-30M
2-M-1M
2-M-2M
2.5-M-2M
3-M-1M
3-M-3M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Code NO. Length
(m)
Wire diameter d used
(mm)

10.51 €

1 Available 6 Days 03411.6

18.59 €

1 Available Same day

Stock

03421.6

21.58 €

1 6 Days 03431.6

144.43 €

1 6 Days 034201.6

210.85 €

1 Available Same day

Stock

034301.6

11.78 €

1 Available Same day

Stock

03512

21.13 €

1 Available Same day

Stock

03522

30.34 €

1 Available Same day

Stock

03622.5

20.72 €

1 Available Same day

Stock

03713

46.27 €

1 6 Days 03733

Loading...

  1. 1

Basic information

Type Chain Material Stainless Steel (EN 1.4301 Equiv.)

Tech Support