Flanged Ring Bolt

Flanged Ring Bolt
  • Volume Discount
Terminal fittings for wall and floor. When not in use the ring collapses and does not get in the way.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LBT-6M25

Part Number
LBT-6M25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.01 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Type Eye bolt Code NO. 812 Material Stainless Steel (EN 1.4301 Equiv.)
Wire diameter d(mm) 5 Reference Applied Load(kgf) 50 Inner Diameter L(mm) 35
Twist Diameter M6

This page is Flanged Ring Bolt, part number LBT-6M25.
You can find the detail information about specifications and dimensions on part number LBT-6M25.

Tech Support