• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wire Catch

Wire Catch

Product Details:

Manufacturer part number: CW-1040

Brand: MIZUMOTO MACHINE MFG

Price: 7.86

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CW-1040

Part Number
CW-1040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.86 €

1 6 Days

Loading...

  1. 1

Basic information

Type Wire catch Code NO. 1931 Material Stainless Steel (EN 1.4301 Equiv.)
Wire diameter d(mm) 1 Reference Applied Load(kgf) 20 Inner Diameter L(mm) 40

This page is Wire Catch, part number CW-1040.
You can find the detail information about specifications and dimensions on part number CW-1040.

Tech Support