Manufacturer part number: TH-3
Brand: MIZUMOTO MACHINE MFG
Price: 5.39 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TH-3
Type | Ring Catch | Code NO. | 1458 | Material | Stainless Steel (EN 1.4301 Equiv.) |
---|---|---|---|---|---|
Wire diameter d(mm) | 3 | Length L(mm) | 31 | Reference Applied Load(kgf) | 20 |
This page is Triangle Ring Catch, part number TH-3.
You can find the detail information about specifications and dimensions on part number TH-3.