Butt Weld Type Pipe Fitting, Steel Pipe, 45° Elbow, White Tube

Butt Weld Type Pipe Fitting, Steel Pipe, 45° Elbow, White Tube
Material: Steel, nominal diameters: 1/2B(15A), 3/4B(20A), 1B(25A), 1 1/4B(32A), 1 1/2B(40A), 2B(50A), 2 1/2B(65A), 3 1/2B(90A), 3B(80A), 4B(100A), 5B(125A), 6B(150A), 8B(200A), 10B(250A), 12B(300A), 14B(350A)
• Applicable fluids: water, air, steam, gas, oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JIS(G)-45E(L)-PT370-1/2B-S40
JIS(G)-45E(L)-PT370-1B-S40
JIS(G)-45E(L)-PT370-2B-S40
JIS(G)-45E(L)-PT370-3B-S40
JIS(G)-45E(L)-PT370-4B-S40
JIS(G)-45E(L)-PT370-5B-S40
JIS(G)-45E(L)-PT370-6B-S40
JIS(G)-45E(L)-PT370-8B-S40
JIS(G)-45E(L)-PT370-10B-S40
JIS(G)-45E(L)-PT370-11/2B-S40
JIS(G)-45E(L)-PT370-11/4B-S40
JIS(G)-45E(L)-PT370-12B-S40
JIS(G)-45E(L)-PT370-14B-S40
JIS(G)-45E(L)-PT370-21/2B-S40
JIS(G)-45E(L)-PT370-31/2B-S40
JIS(G)-45E(S)-PT370-2B-S40
JIS(G)-45E(S)-PT370-3B-S40
JIS(G)-45E(S)-PT370-4B-S40
JIS(G)-45E(S)-PT370-5B-S40
JIS(G)-45E(S)-PT370-6B-S40
JIS(G)-45E(S)-PT370-8B-S40
JIS(G)-45E(S)-PT370-10B-S40
JIS(G)-45E(S)-PT370-11/2B-S40
JIS(G)-45E(S)-PT370-12B-S40
JIS(G)-45E(S)-PT370-14B-S40
JIS(G)-45E(S)-PT370-21/2B-S40
JIS(G)-45E(S)-PT370-31/2B-S40
JIS(NBG)-45E(L)-FSGP-5B
JIS(NBG)-45E(L)-FSGP-6B
JIS(NBG)-45E(L)-FSGP-8B
JIS(NBG)-45E(L)-FSGP-10B
JIS(NBG)-45E(L)-FSGP-12B
JIS(NBG)-45E(L)-FSGP-14B
JIS(NBG)-45E(L)-FSGP-21/2B
JIS(NBG)-45E(L)-FSGP-31/2B
JIS(NBG)-45E(S)-FSGP-2B
JIS(NBG)-45E(S)-FSGP-5B
JIS(NBG)-45E(S)-FSGP-6B
JIS(NBG)-45E(S)-FSGP-8B
JIS(NBG)-45E(S)-FSGP-10B
JIS(NBG)-45E(S)-FSGP-11/2B
JIS(NBG)-45E(S)-FSGP-12B
JIS(NBG)-45E(S)-FSGP-14B
JIS(NBG)-45E(S)-FSGP-31/2B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thickness Nominal Dia.

14.72 €

1 12 Days SCH401/2B(15A)

15.02 €

1 9 Days SCH401B(25A)

22.02 €

1 12 Days SCH402B(50A)

46.95 €

1 12 Days SCH403B(80A)

82.93 €

1 12 Days SCH404B(100A)

94.48 €

1 12 Days SCH405B(125A)

133.44 €

1 12 Days SCH406B(150A)

271.09 €

1 12 Days SCH408B(200A)

482.66 €

1 12 Days SCH4010B(250A)

14.85 €

1 12 Days SCH401 1/2B(40A)

15.02 €

1 14 Days SCH401 1/4B(32A)

761.54 €

1 12 Days SCH4012B(300A)

1,143.71 €

1 12 Days SCH4014B(350A)

35.65 €

1 12 Days SCH402 1/2B(65A)

91.37 €

1 12 Days SCH403 1/2B(90A)

23.34 €

1 12 Days SCH402B(50A)

48.88 €

1 12 Days SCH403B(80A)

85.28 €

1 12 Days SCH404B(100A)

96.83 €

1 12 Days SCH405B(125A)

136.83 €

1 12 Days SCH406B(150A)

277.68 €

1 12 Days SCH408B(200A)

494.71 €

1 12 Days SCH4010B(250A)

18.67 €

1 12 Days SCH401 1/2B(40A)

780.90 €

1 12 Days SCH4012B(300A)

1,168.86 €

1 12 Days SCH4014B(350A)

36.54 €

1 12 Days SCH402 1/2B(65A)

93.72 €

1 12 Days SCH403 1/2B(90A)

76.83 €

1 12 Days -5B(125A)

125.96 €

1 12 Days -6B(150A)

173.86 €

1 12 Days -8B(200A)

301.91 €

1 12 Days -10B(250A)

448.87 €

1 12 Days -12B(300A)

738.01 €

1 12 Days -14B(350A)

22.69 €

1 12 Days -2 1/2B(65A)

72.38 €

1 12 Days -3 1/2B(90A)

13.93 €

1 12 Days -2B(50A)

66.93 €

1 12 Days -5B(125A)

101.10 €

1 12 Days -6B(150A)

136.64 €

1 12 Days -8B(200A)

242.59 €

1 12 Days -10B(250A)

10.21 €

1 12 Days -1 1/2B(40A)

355.45 €

1 12 Days -12B(300A)

652.95 €

1 12 Days -14B(350A)

62.50 €

1 12 Days -3 1/2B(90A)

Loading...

  1. 1

Basic information

Type Butt Welding Type Fitting Shape Elbows Applicable Fluid Water / Air / Steam / Gas / Oil

Tech Support