Standard Type Roller Chain

Standard Type Roller Chain
  • Volume Discount
SBR type standard type roller chains numbers and dimensions are JIS B1801 compliant. In particular, it features a seamless bush, employing solid bushings, has an excellent, significantly improved initial stretch, and wear resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
35-1-CL
35-1-OL
35R-1
50-1-CL
50-1-OL
60-1-OL
140C-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Nominal Number Pitch Number of Tracks Roller Outer Diameter R
(mm)
Length
(m)
Pin Format Joining link name Compatible Chain Number

0.47 €

1 Available 11 Days 10Joint Links, Offset Links-9.525---ClipConnecting link35-1

1.21 €

1 Available Same day

Stock

10Joint Links, Offset Links-9.525----Offset Link35-1

20.25 €

1 Available 11 Days 10Standard Chains35(R)9.52515.083Rivet--

0.68 €

1 Available 7 Days 10Joint Links, Offset Links-15.875---ClipConnecting link50-1

1.38 €

1 Available 12 Days 10Joint Links, Offset Links-15.875----Offset Link50-1

7.58 €

1 Available Same day

Stock

10Joint Links, Offset Links-19.05----Offset Link60-1

137.92 €

1 12 Days 10Standard Chains140(C)44.45125.43Locking device--

Loading...

  1. 1

Basic information

Material Steel

Tech Support