Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Reflection type detection method | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Format | Connection Method | Cord Length (m) | Spot Dia. (mm) | Mounting Method | Detection Distance details (mm) |
---|
Loading...
Type | Laser Sensor | Detected Objects | Opaque Objects / Microscopic Object | Detection Method | Retro reflective |
---|---|---|---|---|---|
Optical axis arrangement type | Emitting and Receiving Integrated Single Use | Beam Shape | Laser | Light Source | Visible Light Semiconductor Laser |
Head shape | Square shape | Amplifier accessory type | Amplifier Built-in Type | Operating Environment | Standard / Cold Resistance / Low Hysteresis / Background Effect |
Ambient Operating Temperature(°C) | −10::55 | Ambient Operating Humidity(%) | 35::85 | Protective Structure | IP67 |
Amplifier function (selectable only when amplified) | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | Power Supply Voltage(V) | VDC 10–30 | Operating Mode | Light ON / Dark OFF |
Detection head size (screw type)(mm) | - | Detection head size (cylindrical)(mm) | - | Timer | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer |
Response time (standard mode)(ms) | 50 | Numbers of optical axis(Optical axis) | - | Accessories (dedicated reflective plate, etc.) | Digital display indicator lights |
Laser class | Class 2 | Shape (amplifier) | Square shape | Material (amplifier) | - |
Applicable Sensors | - | Overview | - | Shape (beam) | - |
Input/Output | - | Strength (tightening)(N▪m) | - | Material (detection head) | Polybutylene Terephthalate |
Combination lens | - | Free Cut Support | - |
Configure
Basic Attributes
Standard Detected Subject(φ)
Type
Detection distance [classification](mm)
Reflection type detection method
Head maximum size width(mm)
Head maximum size height(mm)
Head maximum size, depth(mm)
Output Format
Connection Method
Cord Length(m)
Spot Dia.(mm)
Mounting Method
Detection Distance details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes