Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MC160505S |
MC251012S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Length W (mm) | Allowable Torque (Nm) | Allowable Lateral Misalignment (mm) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Screw Used M | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.35 € | 1 |
Same day
Stock | 0.05 to 1.00 | 5 | 5 | 16 | 23 | 0.5 | 0.1 | 0.4 | 3.3×10-7 | M3 | ||
53.60 € | 1 |
Same day
Stock | 1.01 to 3.00 | 10 | 12 | 25 | 31 | 2 | 0.15 | 0.5 | 26×10-7 | M4 |
Loading...
Type | Slit type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Feature | High torsional rigidity / Backlash 0 / Low Inertia Moment | Body Material | Aluminum Alloy | Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 | Allowable Angular Misalignment(deg) | 2 |
Configure
Stock
Basic Attributes
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Length W(mm)
Allowable Torque(Nm)
Allowable Lateral Misalignment(mm)
Screw Used M
Type
Filter by standard shipping days
Optional Attributes