• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Welded Tube Fittings Same Diameter Tees

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FSGP-T-S-1-1/2B-B
FSGP-T-S-1-1/2B-W
FSGP-T-S-1-1/4B-B
FSGP-T-S-1-1/4B-W
FSGP-T-S-1/2B-B
FSGP-T-S-1/2B-W
FSGP-T-S-1B-B
FSGP-T-S-1B-W
FSGP-T-S-2-1/2B-B
FSGP-T-S-2-1/2B-W
FSGP-T-S-2B-B
FSGP-T-S-2B-W
FSGP-T-S-3/4B-B
FSGP-T-S-3/4B-W
FSGP-T-S-3B-B
FSGP-T-S-3B-W
FSGP-T-S-4B-B
FSGP-T-S-4B-W
FSGP-T-S-5B-B
FSGP-T-S-5B-W
FSGP-T-S-6B-B
FSGP-T-S-6B-W
FSGP-T-S-8B-B
FSGP-T-S-8B-W
FSGP-T-S-10B-B
FSGP-T-S-10B-W
FSGP-T-S-12B-B
FSGP-T-S-12B-W
FSGP-T-S-14B-B
FSGP-T-S-14B-W
PT370-T-S-1-1/2B-B-SCH40
PT370-T-S-1-1/2B-B-SCH80
PT370-T-S-1-1/2B-W-SCH40
PT370-T-S-1-1/2B-W-SCH80
PT370-T-S-1-1/4B-B-SCH40
PT370-T-S-1-1/4B-B-SCH80
PT370-T-S-1-1/4B-W-SCH40
PT370-T-S-1-1/4B-W-SCH80
PT370-T-S-1/2B-B-SCH40
PT370-T-S-1/2B-B-SCH80
PT370-T-S-1/2B-W-SCH40
PT370-T-S-1/2B-W-SCH80
PT370-T-S-1B-B-SCH40
PT370-T-S-1B-B-SCH80
PT370-T-S-1B-W-SCH40
PT370-T-S-1B-W-SCH80
PT370-T-S-2-1/2B-B-SCH40
PT370-T-S-2-1/2B-B-SCH80
PT370-T-S-2-1/2B-W-SCH40
PT370-T-S-2-1/2B-W-SCH80
PT370-T-S-2B-B-SCH40
PT370-T-S-2B-B-SCH80
PT370-T-S-2B-W-SCH40
PT370-T-S-2B-W-SCH80
PT370-T-S-3/4B-B-SCH40
PT370-T-S-3/4B-B-SCH80
PT370-T-S-3/4B-W-SCH40
PT370-T-S-3/4B-W-SCH80
PT370-T-S-3B-B-SCH40
PT370-T-S-3B-B-SCH80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Surface Treatment Nominal Thickness Nominal Dia. Distance to the end face from the center
(mm)
Outside Shape D
(φ mm)

16.73 €

1 7 Days [Steel] FSGPNA-1 1/2B57.248.6

23.73 €

1 8 Days [Steel] FSGPZinc Plating-1 1/2B57.248.6

16.71 €

1 8 Days [Steel] FSGPNA-1 1/4B47.642.7

23.78 €

1 8 Days [Steel] FSGPZinc Plating-1 1/4B47.642.7

15.03 €

1 8 Days [Steel] FSGPNA-1/2B25.421.7

20.53 €

1 8 Days [Steel] FSGPZinc Plating-1/2B25.421.7

15.36 €

1 6 Days [Steel] FSGPNA-1B38.134

21.68 €

1 8 Days [Steel] FSGPZinc Plating-1B38.134

35.28 €

1 8 Days [Steel] FSGPNA-2 1/2B76.276.3

54.25 €

1 7 Days [Steel] FSGPZinc Plating-2 1/2B76.276.3

22.77 €

1 8 Days [Steel] FSGPNA-2B63.560.5

34.38 €

1 8 Days [Steel] FSGPZinc Plating-2B63.560.5

15.03 €

1 8 Days [Steel] FSGPNA-3/4B28.627.2

20.53 €

1 8 Days [Steel] FSGPZinc Plating-3/4B28.627.2

44.46 €

1 8 Days [Steel] FSGPNA-3B85.789.1

68.53 €

1 8 Days [Steel] FSGPZinc Plating-3B85.789.1

63.27 €

1 8 Days [Steel] FSGPNA-4B104.8114.3

79.97 €

1 7 Days [Steel] FSGPZinc Plating-4B104.8114.3

88.48 €

1 8 Days [Steel] FSGPNA-5B123.8139.8

112.18 €

1 7 Days [Steel] FSGPZinc Plating-5B123.8139.8

105.92 €

1 8 Days [Steel] FSGPNA-6B142.9165.2

168.16 €

1 7 Days [Steel] FSGPZinc Plating-6B142.9165.2

199.46 €

1 7 Days [Steel] FSGPNA-8B177.8216.3

315.44 €

1 8 Days [Steel] FSGPZinc Plating-8B177.8216.3

347.44 €

1 8 Days [Steel] FSGPNA-10B215.9267.4

549.42 €

1 8 Days [Steel] FSGPZinc Plating-10B215.9267.4

549.01 €

1 8 Days [Steel] FSGPNA-12B254318.5

858.64 €

1 8 Days [Steel] FSGPZinc Plating-12B254318.5

1,552.66 €

1 10 Days [Steel] FSGPNA-14B279.4355.6

2,241.29 €

1 8 Days [Steel] FSGPZinc Plating-14B279.4355.6

32.65 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH401 1/2B57.248.6

65.75 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH801 1/2B57.248.6

45.80 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH401 1/2B57.248.6

89.14 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH801 1/2B57.248.6

32.59 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH401 1/4B47.642.7

63.65 €

1 10 Days [Steel] EN 1.0305 Equiv.NASCH801 1/4B47.642.7

45.77 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH401 1/4B47.642.7

89.15 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH801 1/4B47.642.7

30.66 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH401/2B25.421.7

56.63 €

1 10 Days [Steel] EN 1.0305 Equiv.NASCH801/2B25.421.7

42.98 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH401/2B25.421.7

79.47 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH801/2B25.421.7

30.69 €

1 7 Days [Steel] EN 1.0305 Equiv.NASCH401B38.134

56.77 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH801B38.134

43.09 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH401B38.134

79.49 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH801B38.134

74.21 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH402 1/2B76.276.3

83.67 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH802 1/2B76.276.3

82.97 €

1 8 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH402 1/2B76.276.3

117.41 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH802 1/2B76.276.3

45.33 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH402B63.560.5

79.72 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH802B63.560.5

63.51 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH402B63.560.5

89.25 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH802B63.560.5

30.66 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH403/4B28.627.2

56.64 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH803/4B28.627.2

42.98 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH403/4B28.627.2

79.47 €

1 15 Days [Steel] EN 1.0305 Equiv.Zinc PlatingSCH803/4B28.627.2

82.23 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH403B85.789.1

119.02 €

1 8 Days [Steel] EN 1.0305 Equiv.NASCH803B85.789.1

Loading...

Basic information

Type Butt Welding Type Fitting Shape Tee Applicable Fluid Water / Air / Vapor / Gas / Oil
Specifications Equal Dia.

Tech Support