Welded-Type Tube Fittings, Reducing Tees

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FSGP-T-R-1-1/2B-1-1/4B-B
FSGP-T-R-1-1/2B-1-1/4B-W
FSGP-T-R-1-1/2B-1/2B-B
FSGP-T-R-1-1/2B-1/2B-W
FSGP-T-R-1-1/2B-1B-B
FSGP-T-R-1-1/2B-1B-W
FSGP-T-R-1-1/2B-3/4B-B
FSGP-T-R-1-1/2B-3/4B-W
FSGP-T-R-1-1/4B-1/2B-B
FSGP-T-R-1-1/4B-1/2B-W
FSGP-T-R-1-1/4B-1B-B
FSGP-T-R-1-1/4B-1B-W
FSGP-T-R-1-1/4B-3/4B-B
FSGP-T-R-1-1/4B-3/4B-W
FSGP-T-R-1B-1/2B-B
FSGP-T-R-1B-1/2B-W
FSGP-T-R-1B-3/4B-B
FSGP-T-R-1B-3/4B-W
FSGP-T-R-2-1/2B-1-1/2B-B
FSGP-T-R-2-1/2B-1-1/2B-W
FSGP-T-R-2-1/2B-1-1/4B-B
FSGP-T-R-2-1/2B-1-1/4B-W
FSGP-T-R-2-1/2B-1B-B
FSGP-T-R-2-1/2B-1B-W
FSGP-T-R-2-1/2B-2B-B
FSGP-T-R-2-1/2B-2B-W
FSGP-T-R-2B-1-1/2B-B
FSGP-T-R-2B-1-1/2B-W
FSGP-T-R-2B-1-1/4B-B
FSGP-T-R-2B-1-1/4B-W
FSGP-T-R-2B-1B-B
FSGP-T-R-2B-1B-W
FSGP-T-R-2B-3/4B-B
FSGP-T-R-2B-3/4B-W
FSGP-T-R-3/4B-1/2B-B
FSGP-T-R-3/4B-1/2B-W
FSGP-T-R-3B-1-1/2B-B
FSGP-T-R-3B-1-1/2B-W
FSGP-T-R-3B-1-1/4B-B
FSGP-T-R-3B-1-1/4B-W
FSGP-T-R-3B-2-1/2B-B
FSGP-T-R-3B-2-1/2B-W
FSGP-T-R-3B-2B-B
FSGP-T-R-3B-2B-W
FSGP-T-R-4B-1-1/2B-B
FSGP-T-R-4B-1-1/2B-W
FSGP-T-R-4B-2-1/2B-B
FSGP-T-R-4B-2-1/2B-W
FSGP-T-R-4B-2B-B
FSGP-T-R-4B-2B-W
FSGP-T-R-4B-3B-B
FSGP-T-R-4B-3B-W
FSGP-T-R-5B-2-1/2B-B
FSGP-T-R-5B-2-1/2B-W
FSGP-T-R-5B-2B-B
FSGP-T-R-5B-2B-W
FSGP-T-R-5B-3B-B
FSGP-T-R-5B-3B-W
FSGP-T-R-5B-4B-B
FSGP-T-R-5B-4B-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Surface Treatment Nominal Thickness Nominal Dia. Nominal Dia. (2nd Fitting) Outer Diameter D1
(φ mm)
Outer Diameter D2
(φ mm)
Distance to the end face from the center
(mm)
Branch Pipe Center Length
(mm)

18.63 €

1 8 Days [Steel] FSGPNA-1 1/2B1 1/4B48.642.757.257.2

27.76 €

1 8 Days [Steel] FSGPZinc Plating-1 1/2B1 1/4B48.642.757.257.2

20.01 €

1 8 Days [Steel] FSGPNA-1 1/2B1/2B48.621.757.257.2

30.66 €

1 8 Days [Steel] FSGPZinc Plating-1 1/2B1/2B48.621.757.257.2

18.63 €

1 7 Days [Steel] FSGPNA-1 1/2B1B48.63457.257.2

27.76 €

1 7 Days [Steel] FSGPZinc Plating-1 1/2B1B48.63457.257.2

18.63 €

1 8 Days [Steel] FSGPNA-1 1/2B3/4B48.627.257.257.2

27.76 €

1 8 Days [Steel] FSGPZinc Plating-1 1/2B3/4B48.627.257.257.2

18.55 €

1 8 Days [Steel] FSGPNA-1 1/4B1/2B42.721.747.647.6

27.65 €

1 10 Days [Steel] FSGPZinc Plating-1 1/4B1/2B42.721.747.647.6

18.38 €

1 8 Days [Steel] FSGPNA-1 1/4B1B42.73447.647.6

23.05 €

1 8 Days [Steel] FSGPZinc Plating-1 1/4B1B42.73447.647.6

18.38 €

1 8 Days [Steel] FSGPNA-1 1/4B3/4B42.727.247.647.6

23.05 €

1 8 Days [Steel] FSGPZinc Plating-1 1/4B3/4B42.727.247.647.6

16.95 €

1 8 Days [Steel] FSGPNA-1B1/2B3421.738.138.1

23.87 €

1 8 Days [Steel] FSGPZinc Plating-1B1/2B3421.738.138.1

16.95 €

1 8 Days [Steel] FSGPNA-1B3/4B3427.238.138.1

23.87 €

1 8 Days [Steel] FSGPZinc Plating-1B3/4B3427.238.138.1

38.83 €

1 8 Days [Steel] FSGPNA-2 1/2B1 1/2B76.348.676.266.7

59.65 €

1 8 Days [Steel] FSGPZinc Plating-2 1/2B1 1/2B76.348.676.266.7

38.83 €

1 8 Days [Steel] FSGPNA-2 1/2B1 1/4B76.342.776.263.5

59.65 €

1 8 Days [Steel] FSGPZinc Plating-2 1/2B1 1/4B76.342.776.263.5

42.89 €

1 7 Days [Steel] FSGPNA-2 1/2B1B76.33476.257.2

65.41 €

1 8 Days [Steel] FSGPZinc Plating-2 1/2B1B76.33476.257.2

38.83 €

1 8 Days [Steel] FSGPNA-2 1/2B2B76.360.576.269.9

59.65 €

1 7 Days [Steel] FSGPZinc Plating-2 1/2B2B76.360.576.269.9

25.12 €

1 8 Days [Steel] FSGPNA-2B1 1/2B60.548.663.560.3

37.99 €

1 7 Days [Steel] FSGPZinc Plating-2B1 1/2B60.548.663.560.3

25.12 €

1 8 Days [Steel] FSGPNA-2B1 1/4B60.542.763.557.2

37.99 €

1 8 Days [Steel] FSGPZinc Plating-2B1 1/4B60.542.763.557.2

25.12 €

1 8 Days [Steel] FSGPNA-2B1B60.53463.550.8

37.99 €

1 8 Days [Steel] FSGPZinc Plating-2B1B60.53463.550.8

27.54 €

1 8 Days [Steel] FSGPNA-2B3/4B60.527.263.544.5

41.53 €

1 8 Days [Steel] FSGPZinc Plating-2B3/4B60.527.263.544.5

16.53 €

1 8 Days [Steel] FSGPNA-3/4B1/2B27.221.728.628.6

22.47 €

1 8 Days [Steel] FSGPZinc Plating-3/4B1/2B27.221.728.628.6

48.82 €

1 8 Days [Steel] FSGPNA-3B1 1/2B89.148.685.773

75.38 €

1 8 Days [Steel] FSGPZinc Plating-3B1 1/2B89.148.685.773

53.55 €

1 8 Days [Steel] FSGPNA-3B1 1/4B89.142.785.769.9

82.80 €

1 8 Days [Steel] FSGPZinc Plating-3B1 1/4B89.142.785.769.9

48.82 €

1 8 Days [Steel] FSGPNA-3B2 1/2B89.176.385.782.6

75.38 €

1 7 Days [Steel] FSGPZinc Plating-3B2 1/2B89.176.385.782.6

48.82 €

1 8 Days [Steel] FSGPNA-3B2B89.160.585.776.2

75.38 €

1 8 Days [Steel] FSGPZinc Plating-3B2B89.160.585.776.2

76.72 €

1 8 Days [Steel] FSGPNA-4B1 1/2B114.348.6104.885.7

96.88 €

1 8 Days [Steel] FSGPZinc Plating-4B1 1/2B114.348.6104.885.7

69.58 €

1 8 Days [Steel] FSGPNA-4B2 1/2B114.376.3104.895.3

88.22 €

1 7 Days [Steel] FSGPZinc Plating-4B2 1/2B114.376.3104.895.3

76.72 €

1 7 Days [Steel] FSGPNA-4B2B114.360.5104.888.9

96.88 €

1 8 Days [Steel] FSGPZinc Plating-4B2B114.360.5104.888.9

69.58 €

1 8 Days [Steel] FSGPNA-4B3B114.389.1104.898.4

88.22 €

1 7 Days [Steel] FSGPZinc Plating-4B3B114.389.1104.898.4

85.68 €

1 8 Days [Steel] FSGPNA-5B2 1/2B139.876.3123.8108

135.76 €

1 8 Days [Steel] FSGPZinc Plating-5B2 1/2B139.876.3123.8108

85.68 €

1 8 Days [Steel] FSGPNA-5B2B139.860.5123.8104.8

135.76 €

1 8 Days [Steel] FSGPZinc Plating-5B2B139.860.5123.8104.8

97.35 €

1 8 Days [Steel] FSGPNA-5B3B139.889.1123.8111.1

123.39 €

1 8 Days [Steel] FSGPZinc Plating-5B3B139.889.1123.8111.1

97.35 €

1 8 Days [Steel] FSGPNA-5B4B139.8114.3123.8117.5

123.39 €

1 8 Days [Steel] FSGPZinc Plating-5B4B139.8114.3123.8117.5

Loading...

Basic information

Type Butt Welding Type Fitting Shape Tee Applicable Fluid Water / Air / Vapor / Gas / Oil
Specifications Different Diameter

Tech Support