Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Surface Treatment | Nominal Thickness | Nominal Dia. | Nominal Dia. (2nd Fitting) | Outer Diameter D1 (φ mm) | Outer Diameter D2 (φ mm) | Distance to the end face from the end face (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.38 € | 1 | 8 Days | [Steel] FSGP | NA | - | 1 1/2B | 1 1/4B | 48.6 | 42.7 | 63.5 | ||
12.45 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 1 1/2B | 1 1/4B | 48.6 | 42.7 | 63.5 | ||
13.35 € | 1 | 8 Days | [Steel] FSGP | NA | - | 1 1/2B | 1/2B | 48.6 | 21.7 | 63.5 | ||
25.02 € | 1 | 10 Days | [Steel] FSGP | Zinc Plating | - | 1 1/2B | 1/2B | 48.6 | 21.7 | 63.5 | ||
7.38 € | 1 | 8 Days | [Steel] FSGP | NA | - | 1 1/2B | 1B | 48.6 | 34 | 63.5 | ||
12.45 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 1 1/2B | 1B | 48.6 | 34 | 63.5 | ||
11.16 € | 1 | 8 Days | [Steel] FSGP | NA | - | 1 1/2B | 3/4B | 48.6 | 27.2 | 63.5 | ||
20.77 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 1 1/2B | 3/4B | 48.6 | 27.2 | 63.5 | ||
11.16 € | 1 | 8 Days | [Steel] FSGP | NA | - | 1 1/4B | 1/2B | 42.7 | 21.7 | 50.8 | ||
20.76 € | 1 | 10 Days | [Steel] FSGP | Zinc Plating | - | 1 1/4B | 1/2B | 42.7 | 21.7 | 50.8 | ||
7.38 € | 1 | 8 Days | [Steel] FSGP | NA | - | 1 1/4B | 1B | 42.7 | 34 | 50.8 | ||
12.45 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 1 1/4B | 1B | 42.7 | 34 | 50.8 | ||
7.38 € | 1 | 7 Days | [Steel] FSGP | NA | - | 1 1/4B | 3/4B | 42.7 | 27.2 | 50.8 | ||
12.45 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 1 1/4B | 3/4B | 42.7 | 27.2 | 50.8 | ||
7.22 € | 1 | 7 Days | [Steel] FSGP | NA | - | 1B | 1/2B | 34 | 21.7 | 50.8 | ||
12.23 € | 1 | 7 Days | [Steel] FSGP | Zinc Plating | - | 1B | 1/2B | 34 | 21.7 | 50.8 | ||
7.22 € | 1 | 8 Days | [Steel] FSGP | NA | - | 1B | 3/4B | 34 | 27.2 | 50.8 | ||
12.23 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 1B | 3/4B | 34 | 27.2 | 50.8 | ||
11.03 € | 1 | 8 Days | [Steel] FSGP | NA | - | 2 1/2B | 1 1/2B | 76.3 | 48.6 | 88.9 | ||
20.53 € | 1 | 7 Days | [Steel] FSGP | Zinc Plating | - | 2 1/2B | 1 1/2B | 76.3 | 48.6 | 88.9 | ||
16.67 € | 1 | 8 Days | [Steel] FSGP | NA | - | 2 1/2B | 1 1/4B | 76.3 | 42.7 | 88.9 | ||
32.65 € | 1 | 7 Days | [Steel] FSGP | Zinc Plating | - | 2 1/2B | 1 1/4B | 76.3 | 42.7 | 88.9 | ||
20.03 € | 1 | 8 Days | [Steel] FSGP | NA | - | 2 1/2B | 1B | 76.3 | 34 | 88.9 | ||
39.20 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 2 1/2B | 1B | 76.3 | 34 | 88.9 | ||
11.03 € | 1 | 7 Days | [Steel] FSGP | NA | - | 2 1/2B | 2B | 76.3 | 60.5 | 88.9 | ||
20.53 € | 1 | 7 Days | [Steel] FSGP | Zinc Plating | - | 2 1/2B | 2B | 76.3 | 60.5 | 88.9 | ||
7.86 € | 1 | 8 Days | [Steel] FSGP | NA | - | 2B | 1 1/2B | 60.5 | 48.6 | 76.2 | ||
14.94 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 2B | 1 1/2B | 60.5 | 48.6 | 76.2 | ||
7.86 € | 1 | 8 Days | [Steel] FSGP | NA | - | 2B | 1 1/4B | 60.5 | 42.7 | 76.2 | ||
14.94 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 2B | 1 1/4B | 60.5 | 42.7 | 76.2 | ||
11.86 € | 1 | 8 Days | [Steel] FSGP | NA | - | 2B | 1B | 60.5 | 34 | 76.2 | ||
23.37 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 2B | 1B | 60.5 | 34 | 76.2 | ||
14.36 € | 1 | 8 Days | [Steel] FSGP | NA | - | 2B | 3/4B | 60.5 | 27.2 | 76.2 | ||
28.09 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 2B | 3/4B | 60.5 | 27.2 | 76.2 | ||
7.22 € | 1 | 8 Days | [Steel] FSGP | NA | - | 3/4B | 1/2B | 27.2 | 21.7 | 38.1 | ||
12.23 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 3/4B | 1/2B | 27.2 | 21.7 | 38.1 | ||
19.47 € | 1 | 8 Days | [Steel] FSGP | NA | - | 3B | 1 1/2B | 89.1 | 48.6 | 88.9 | ||
39.48 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 3B | 1 1/2B | 89.1 | 48.6 | 88.9 | ||
23.30 € | 1 | 8 Days | [Steel] FSGP | NA | - | 3B | 1 1/4B | 89.1 | 42.7 | 88.9 | ||
47.37 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 3B | 1 1/4B | 89.1 | 42.7 | 88.9 | ||
12.93 € | 1 | 8 Days | [Steel] FSGP | NA | - | 3B | 2 1/2B | 89.1 | 76.3 | 88.9 | ||
24.74 € | 1 | 7 Days | [Steel] FSGP | Zinc Plating | - | 3B | 2 1/2B | 89.1 | 76.3 | 88.9 | ||
12.93 € | 1 | 7 Days | [Steel] FSGP | NA | - | 3B | 2B | 89.1 | 60.5 | 88.9 | ||
24.74 € | 1 | 7 Days | [Steel] FSGP | Zinc Plating | - | 3B | 2B | 89.1 | 60.5 | 88.9 | ||
34.77 € | 1 | 8 Days | [Steel] FSGP | NA | - | 4B | 1 1/2B | 114.3 | 48.6 | 101.6 | ||
70.73 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 4B | 1 1/2B | 114.3 | 48.6 | 101.6 | ||
28.85 € | 1 | 8 Days | [Steel] FSGP | NA | - | 4B | 2 1/2B | 114.3 | 76.3 | 101.6 | ||
58.99 € | 1 | 7 Days | [Steel] FSGP | Zinc Plating | - | 4B | 2 1/2B | 114.3 | 76.3 | 101.6 | ||
28.85 € | 1 | 8 Days | [Steel] FSGP | NA | - | 4B | 2B | 114.3 | 60.5 | 101.6 | ||
58.99 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 4B | 2B | 114.3 | 60.5 | 101.6 | ||
19.47 € | 1 | 8 Days | [Steel] FSGP | NA | - | 4B | 3B | 114.3 | 89.1 | 101.6 | ||
37.10 € | 1 | 7 Days | [Steel] FSGP | Zinc Plating | - | 4B | 3B | 114.3 | 89.1 | 101.6 | ||
42.95 € | 1 | 8 Days | [Steel] FSGP | NA | - | 5B | 2 1/2B | 139.8 | 76.3 | 127 | ||
88.02 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 5B | 2 1/2B | 139.8 | 76.3 | 127 | ||
51.45 € | 1 | 8 Days | [Steel] FSGP | NA | - | 5B | 2B | 139.8 | 60.5 | 127 | ||
84.44 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 5B | 2B | 139.8 | 60.5 | 127 | ||
42.95 € | 1 | 8 Days | [Steel] FSGP | NA | - | 5B | 3B | 139.8 | 89.1 | 127 | ||
88.02 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 5B | 3B | 139.8 | 89.1 | 127 | ||
30.84 € | 1 | 8 Days | [Steel] FSGP | NA | - | 5B | 4B | 139.8 | 114.3 | 127 | ||
59.54 € | 1 | 8 Days | [Steel] FSGP | Zinc Plating | - | 5B | 4B | 139.8 | 114.3 | 127 |
Loading...
Type | Butt Welding Type | Fitting Shape | Reducer | Applicable Fluid | Water / Air / Vapor / Gas / Oil |
---|---|---|---|---|---|
Specifications | Concentric |
Configure
Basic Attributes
Material
Surface Treatment
Nominal Thickness
Nominal Dia.
Nominal Dia. (2nd Fitting)
Outer Diameter D1(φ mm)
Outer Diameter D2(φ mm)
Distance to the end face from the end face(mm)
Type
Filter by standard shipping days
Optional Attributes