Manufacturer part number: CSLNNM10-NI
Brand: KST
Price: 96.11 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSLNNM10-NI
Nominal of Thread (M) | 10 | Material | Steel | Surface Treatment | Nickel Plating |
---|---|---|---|---|---|
Thread ridge type | Metric Coarse | Application / function | Stop loosening | Sales Unit | Box/Package |
Surface Treatment (Details) | Nickel Plating | Self-Loosening details | Friction Nut | Pitch(mm) | 1.5 |
This page is A Self-Locking Nut with Cap, part number CSLNNM10-NI.
You can find the detail information about specifications and dimensions on part number CSLNNM10-NI.