Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8625
Part Number
|
---|
8625 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil O.D. OD (mm) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (mm) | Total Number of Winding N | Qty. of Internal Pkg. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.72 € | 10 Pieces Per Package | 1 pack | 6 Days | 10 | 8.01 to 15.00 | 14.117 | 52.4 | 32.5 | 7.1 | 2.734 | 0.573 | 0.8 | 24.5 | 10 |
Loading...
Material | Stainless Steel (EN 1.4301 (WPB) Equiv.) | Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
This page is DS Series Tensile Coil Spring, part number 8625.
You can find the detail information about specifications and dimensions on part number 8625.
Configure
Basic Attributes
Type
Allowable Load (Configurable Range)(N)
Allowable Load P2(N)
Length L2 at Allowable Load(mm)
Free Length Lf(mm)
Coil O.D. OD(mm)
Initial Tension Pi(N)
Spring Constant k(N/mm)
Wire Dia. d(mm)
Total Number of Winding N
Qty. of Internal Pkg.
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8504 |
8505 |
8506 |
8626 |
8627 |
8628 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil O.D. OD (mm) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (mm) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.72 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | 8.01 to 15.00 | 8.06 | 17.7 | 14.6 | 3 | 2.646 | 1.756 | 0.5 | 19.5 | 20 | ||
21.72 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | 8.01 to 15.00 | 8.06 | 21 | 17.1 | 3 | 2.646 | 1.398 | 0.5 | 24.5 | 20 | ||
21.72 € | 10 Pieces Per Package | 1 pack | 6 Days | 10 | 8.01 to 15.00 | 8.06 | 25.6 | 20.6 | 3 | 2.646 | 1.087 | 0.5 | 31.5 | 10 | ||
21.72 € | 10 Pieces Per Package | 1 pack | 6 Days | 10 | 8.01 to 15.00 | 14.117 | 63.7 | 38.1 | 7.1 | 2.734 | 0.445 | 0.8 | 31.5 | 10 | ||
21.72 € | 5 Pieces Per Package | 1 pack | 6 Days | 10 | 8.01 to 15.00 | 14.117 | 76.6 | 44.5 | 7.1 | 2.734 | 0.355 | 0.8 | 39.5 | 5 | ||
21.72 € | 5 Pieces Per Package | 1 pack | 6 Days | 10 | 8.01 to 15.00 | 14.117 | 92.7 | 52.5 | 7.1 | 2.734 | 0.283 | 0.8 | 49.5 | 5 |