Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Case Material | Detection distance [classification] (mm) | Operating Environment | Ambient Operating Temperature (°C) | Amplifier function (selectable only when amplified) | Connection Method | Cord Length (m) | Response time (standard mode) (ms) | Applicable Sensors | Overview | Mounting Method | Detection Distance details (mm) |
---|
Loading...
Type | Smart Fiber Sensor (Amplifier) | Light Source | Red light emitting diode | Amplifier accessory type | Amplifier only |
---|---|---|---|---|---|
Ambient Operating Humidity(%) | 35::85 | Protective Structure | IP50 | Power Supply Voltage(V) | VDC 12–24 |
Output Format | PNP Open Collector | Operating Mode | Light ON / dark ON switchable | Shape (amplifier) | Square shape |
Input/Output | 1 Output |
Configure
Basic Attributes
Detected Objects
Detection Method
Optical axis arrangement type
Beam Shape
Head shape
Case Material
Operating Environment
Connection Method
Cord Length(m)
Type
Detection distance [classification](mm)
Amplifier function (selectable only when amplified)
Response time (standard mode)(ms)
Applicable Sensors
Overview
Mounting Method
Detection Distance details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes