• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

PP Tube Connector, Taper Type Y Type【1-10 Pieces Per Package】

PP Tube Connector, Taper Type Y Type
  • Volume Discount
Fitting for PP tubes.

[Features]
• Excellent chemical resistance, heat resistance and durability.
• Autoclave sterilization is supported with heat resistance of up to 170°C.
• Features high degree of transparency so liquid inside can be observed.
• Compatible tubing inner diameters range from ⌀3 - ⌀10, making selection easy.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3535
3536
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Inner Diameter
(Ø)
Nominal Applicable Tube I.D. Details
(φ)

2.95 €

1 Available Same day

Stock

8 ~ 10Large8–10

6.35 €

10 Pieces Per Package

1 pack Available Same day

Stock

5 ~ 8Medium5–8

Loading...

  1. 1

Basic information

Connection Type Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Tapered Y-Type Material PP
Surface Treatment NA

Tech Support