Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C2-M5X15-B-5P
Part Number
|
---|
C2-M5X15-B-5P |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | Main Body Material | Mounting Section Material | Mounting Section Surface Treatment | Main Body Outer Diameter D (φ) | Main Body Height t (mm) | Main Body Surface Treatment, Details | Sales Unit | Color | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.49 € | 5 Pieces Per Package | 1 pack | 6 Days | - | M5 | 15 | ASA | [Steel] Steel | Trivalent Chromate | 32 | 17 | - | Low Quantity (can be purchased from one) | Blue | 3702005159345 | 363-2318 |
Loading...
Main Body Type | T-Shaped | Mounting Section Type | Male thread | 4-side finish | N/A |
---|---|---|---|---|---|
T Shaped Kind | Bar | Additional Function | N/A | Male Tip Machining | N/A |
Main Body Surface Treatment | N/A |
This page is Candy KNOB BOLT, part number C2-M5X15-B-5P.
You can find the detail information about specifications and dimensions on part number C2-M5X15-B-5P.
Configure
Basic Attributes
Mounting Section Material
Main Body Surface Treatment, Details
Type
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length L(mm)
Main Body Material
Mounting Section Surface Treatment
Main Body Outer Diameter D(φ)
Main Body Height t(mm)
Sales Unit
Color
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C1-M4X20-B-5P |
C1-M4X20-R-5P |
C1-M4X20-W-5P |
C2-M5X15-R-5P |
C2-M5X15-W-5P |
C2-M5X20-B-5P |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | Main Body Material | Mounting Section Material | Mounting Section Surface Treatment | Main Body Outer Diameter D (φ) | Main Body Height t (mm) | Main Body Surface Treatment, Details | Sales Unit | Color | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.34 € | 5 Pieces Per Package | 1 pack | 6 Days | - | M4 | 20 | ASA | [Steel] Steel | Trivalent Chromate | 24 | 10 | - | Low Quantity (can be purchased from one) | Blue | 3701004209341 | 363-2270 | ||
4.34 € | 5 Pieces Per Package | 1 pack | 6 Days | - | M4 | 20 | ASA | [Steel] Steel | Trivalent Chromate | 24 | 10 | - | Low Quantity (can be purchased from one) | Red | 3701004209327 | 363-2296 | ||
4.34 € | 5 Pieces Per Package | 1 pack | 11 Days | - | M4 | 20 | ASA | [Steel] Steel | Trivalent Chromate | 24 | 10 | - | Low Quantity (can be purchased from one) | White | 3701004209303 | 363-2300 | ||
6.49 € | 5 Pieces Per Package | 1 pack | 6 Days | - | M5 | 15 | ASA | [Steel] Steel | Trivalent Chromate | 32 | 17 | - | Low Quantity (can be purchased from one) | Red | 3702005159321 | 363-2334 | ||
6.49 € | 5 Pieces Per Package | 1 pack | 9 Days | - | M5 | 15 | ASA | [Steel] Steel | Trivalent Chromate | 32 | 17 | - | Low Quantity (can be purchased from one) | White | 3702005159307 | 363-2342 | ||
6.66 € | 5 Pieces Per Package | 1 pack | 6 Days | - | M5 | 20 | ASA | [Steel] Steel | Trivalent Chromate | 32 | 17 | - | Low Quantity (can be purchased from one) | Blue | 3702005209347 | 363-2351 |