Stainless Steel But Weld Type Tube Fitting 45° Elbow [Long]

Stainless Steel But Weld Type Tube Fitting 45° Elbow [Long]
JIS B 2312, JIS B 2313-compliant butt-welded pipe fitting. Three types of materials available: SUS304W, SUS316LW, and SUS316W. Provided in SCH 10 S, 20 S, and 40 S pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SUS304W-45E-L-1B-SCH20
SUS304W-45E-L-2B-SCH10
SUS304W-45E-L-5B-SCH10
SUS304W-45E-L-11/4B-SCH10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thickness Nominal Dia.

6.92 €

1 11 Days SCH201B

11.87 €

1 6 Days SCH102B

89.59 €

1 8 Days SCH105B

8.51 €

1 8 Days SCH101 1/4B

Loading...

  1. 1

Basic information

Type Butt Welding Type Fitting Shape 45° Elbow Material Stainless Steel (EN 1.4301 Equiv.)
Applicable Fluid no manufacturer restrictions

Tech Support