Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHA-MG300X100
Part Number
|
---|
MHA-MG300X100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (mm) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744.40 € | 1 | 19 Days | 355 | 750.01~ | 882.9 | 167 | 167 | 205 | 205 | 300 | 100 | 90 |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Wheel Material | Rubber |
---|---|---|---|---|---|
Fitting Material | Grey Casting Ductile | Mounting Hole Type | Round Hole | Load Category | Heavy Load |
This page is Swivel Wheel with Rubber Wheel for Heavy Loads, Marine Specifications (MHA-mg Type), part number MHA-MG300X100.
You can find the detail information about specifications and dimensions on part number MHA-MG300X100.
Configure
Basic Attributes
Type
Mounting Height(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Mounting Seat Dimension A or Mounting Seat A(mm)
Mounting Seat Dimension B or Mounting Seat B(mm)
Wheel Outer Diameter D(mm)
Tire width or wheel width or mounting width(mm)
Eccentricity E(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHA-MG150X75 |
MHA-MG200X75 |
MHA-MG250X90 |
MHA-MG300X75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (mm) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
313.72 € | 1 | 10 Days | 210 | 320.01~485.00 | 338.5 | 110 | 110 | 142 | 142 | 150 | 75 | 45 | ||
367.58 € | 1 | 10 Days | 255 | 320.01~485.00 | 441.5 | 125 | 125 | 160 | 160 | 200 | 75 | 50 | ||
607.26 € | 1 | 10 Days | 315 | 485.01~750.00 | 524.8 | 155 | 155 | 200 | 200 | 250 | 90 | 70 | ||
622.80 € | 1 | 10 Days | 375 | 485.01~750.00 | 672 | 155 | 155 | 195 | 195 | 300 | 75 | 70 |