• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Sealing Material (EPDM Rubber Interconnected Cell, with E-7003 Adhesive)

Sealing Material (EPDM Rubber Interconnected Cell, with E-7003 Adhesive)
  • Volume Discount

Product Details:

Manufacturer part number: E-7003-10-20-2000

Brand: INOAC

Price: 9.33

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E-7003-10-20-2000

Part Number
E-7003-10-20-2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.33 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Sealing Material Thickness(mm) 10 Length(mm) 2000
Width(mm) 20

This page is Sealing Material (EPDM Rubber Interconnected Cell, with E-7003 Adhesive), part number E-7003-10-20-2000.
You can find the detail information about specifications and dimensions on part number E-7003-10-20-2000.

Tech Support