Manufacturer part number: MK148K-15.88
Brand: MIYAKO
Price: 4.01 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MK148K-15.88
Type | Fitting | Material | Phosphorous-deoxidized copper | Applicable Pipe Type | Copper Pipe (for Construction) |
---|---|---|---|---|---|
Applicable Fluid | Water | Connection Type | Pipe-to-Pipe, Equal Diameter, Weld Type | Connection Shape | Elbow |
Fitting type | Welding Joint | Applicable Tube Size Type | Size for Copper Pipe construction | Nominal A 1 | 15 |
Nominal B 1 | 1/2 | Material of Applicable Pipe | Copper | Applicable Pipe O.D. 1(mm) | 15.88 |
This page is Copper Tube Fittings, Hot Water Supply / Refrigerant Copper Tube Fittings, Copper Tube Elbow (45°), part number MK148K-15.88.
You can find the detail information about specifications and dimensions on part number MK148K-15.88.