Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal B 1 | Applicable Pipe O.D. 1 (mm) | Thread Nominal | |
---|---|---|---|---|---|---|---|
24.76 € | 1 | 10 Days | 1/4 | 6.35 | 1/2B(15A) | ||
11.45 € | 1 | 10 Days | 1/4 | 6.35 | 1/4B(8A) | ||
12.26 € | 1 | 10 Days | 1/4 | 6.35 | 1/8B(6A) | ||
15.05 € | 1 | 10 Days | 1/4 | 6.35 | 3/8B(10A) | ||
24.14 € | 1 | 10 Days | 3/8 | 9.52 | 1/2B(15A) | ||
14.36 € | 1 | 10 Days | 3/8 | 9.52 | 3/8B(10A) | ||
24.14 € | 1 | 10 Days | 1/2 | 12.70 | 1/2B(15A) | ||
26.46 € | 1 | 10 Days | 1/2 | 12.70 | 3/8B(10A) | ||
80.80 € | 1 | 10 Days | 5/8 | 15.88 | 1/2B(15A) | ||
128.26 € | 1 | 12 Days | 5/8 | 15.88 | 3/4B(20A) | ||
113.60 € | 1 | 10 Days | 3/4 | 19.05 | 3/4B(20A) |
Loading...
Type | Fitting | Material | Made Of Brass | Applicable Pipe Type | Copper Pipe (for Refrigerant) |
---|---|---|---|---|---|
Applicable Fluid | Water / Gas | Connection Type | Pipe-to-Thread, Socket Type | Connection Shape | Elbow |
Fitting type | Flare Fittings | Applicable Tube Size Type | Size for Copper Pipe Refrigerant | Material of Applicable Pipe | Copper |
Connection Thread Type | R | Max. Operating Pressure(MPa) | 6.86 | Operating Temperature Range(°C) | -20::150 |
Divisions of Max. Operating Pressure(MPa) | More than 2.0MPa |
Configure