• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Copper Pipe Fitting, Fitting for Flared Copper Pipes, Flared Elbow

Copper Pipe Fitting, Fitting for Flared Copper Pipes, Flared Elbow
[Features]
· This joint is composed of a main body and nut, and the flared part of the tube is connected via crimping to the main body of the joint and the seat surface of the nut
· Easy mounting and removal in narrow places, with better vibration resistance than bead ring or insertion models.
· Applications: Ideal for high-pressure piping carrying refrigerant, high-pressure gas, etc.
· The pressures described below are for reference only, please use them with an adequate margin of safety.
· Maximum operating pressure: 6.86 MPa (70 kgf/cm2), normal operating pressure: 3.43 MPa (35 kgf/cm2).
· Operating temperature: -20 to 1500°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M148FK-6X6
M148FK-6.35X6.35
M148FK-8X8
M148FK-9.52X9.52
M148FK-10X10
M148FK-12X12
M148FK-12.7X12.7
M148FK-15X15
M148FK-15.88X15.88
M148FK-19.05X19.05
M148FK-22.22X22.22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)

13.29 €

1 10 Days Copper Pipe mm size6-6

13.29 €

1 10 Days Copper Pipe inch size-1/46.35

13.69 €

1 10 Days Copper Pipe mm size8-8

17.48 €

1 10 Days Copper Pipe inch size-3/89.52

18.08 €

1 10 Days Copper Pipe mm size10-10

29.82 €

1 10 Days Copper Pipe mm size12-12

28.77 €

1 10 Days Copper Pipe inch size-1/212.70

89.56 €

1 10 Days Copper Pipe mm size15-15

89.56 €

1 10 Days Copper Pipe inch size-5/815.88

138.70 €

1 10 Days Copper Pipe inch size-3/419.05

126.10 €

1 10 Days Copper Pipe inch size-7/822.22

Loading...

  1. 1

Basic information

Type Fitting Material Made Of Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air / Oil Connection Type Pipe-to-Pipe, Equal Diameter, Socket Type Connection Shape Elbow
Fitting type Flare Fittings Material of Applicable Pipe Copper Max. Operating Pressure(MPa) 6.86
Operating Temperature Range(°C) -20::150 Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Tech Support