Manufacturer part number: S2TE-20X13
Brand: MIYAKO
Price: 7.02 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S2TE-20X13
Type | Fitting | Connection Type | Screw⇔Screw Different Diameter | Connecting Shape | Bushing |
---|---|---|---|---|---|
Material | Made Of Brass | Thread Nominal M1 | 3/4B(20A) | Thread Nominal M2 | 1/2B(13A) |
Connection Thread Type M1 | G (Tapped) | Connection Thread Type M2 | G (Threaded) | Applicable Fluid | Water |
Surface Treatment | Chrome Plating | Interior Resin Lining | NA | Dimensions | 20x13 |
This page is Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Nipples for Flexible Pipes (Male and Female), part number S2TE-20X13.
You can find the detail information about specifications and dimensions on part number S2TE-20X13.