Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Check Valve

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Check Valve
[Features] Prevents backflow into piping when replacing equipment. [Features] Material: Brass, Surface treatment: Chrome plating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MC116-13
MC116-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M1 Thread Nominal M2 Dimensions

16.00 €

1 10 Days [1/2B(15A)] 1/2B(13A)[1/2B(15A)] 1/2B(13A)13

24.56 €

1 10 Days 3/4B(20A)3/4B(20A)20

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Bushings/Male Female Socket
Material Made Of Brass Connection Thread Type M1 G (Threaded) Connection Thread Type M2 G (Tapped)
Applicable Fluid Water Surface Treatment Chrome Plating Interior Resin Lining NA

Tech Support