Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
IUH-13X1/2 |
IUH-20X3/4 |
IUH-25X1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Diameter 3 | Quantity (Nominal Diameter Su) | |
---|---|---|---|---|---|---|
75.97 € | 1 | 7 Days | 1/2 | 13 | ||
94.20 € | 1 | 7 Days | 3/4 | 20 | ||
110.43 € | 1 | 7 Days | 1 | 25 |
Loading...
Type | Fitting | Material | Stainless Steel (EN 1.4301 Equiv.) | Applicable Fluid | Water / Air / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, different diameters | Connection Type - Unequal Diameter Tube | Union Straight | Material of Applicable Pipe | Steel |
Max. Operating Pressure(MPa) | 1 | Surface Treatment | NA | Maximum Operating Temperature(°C) | 0::80 |
Construction method | Press Type | Units Ordered | 1 pc. |