Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LT-13X1/2 |
LT-20X3/4 |
LT-25X1 |
LT-30X1 |
LT-30X11/4 |
LT-40X11/2 |
LT-40X11/4 |
LT-50X2 |
LT-50X11/2 |
LT-60X2 |
LT-60X21/2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Diameter 3 | Quantity (Nominal Diameter Su) | |
---|---|---|---|---|---|---|
55.34 € | 1 | 7 Days | 1/2 | 13 | ||
59.17 € | 1 | 7 Days | 3/4 | 20 | ||
59.45 € | 1 | 7 Days | 1 | 25 | ||
51.12 € | 1 | 7 Days | 1 | 30 | ||
58.79 € | 1 | 7 Days | 1 1/4 | 30 | ||
65.23 € | 1 | 7 Days | 1 1/2 | 40 | ||
57.59 € | 1 | 7 Days | 1 1/4 | 40 | ||
72.47 € | 1 | 7 Days | 2 | 50 | ||
61.64 € | 1 | 7 Days | 1 1/2 | 50 | ||
77.82 € | 1 | 7 Days | 2 | 60 | ||
95.32 € | 1 | 7 Days | 2 1/2 | 60 |
Loading...
Type | Fitting | Material | Stainless Steel (EN 1.4301 Equiv.) | Applicable Fluid | Water / Air / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Pipe⇔Flange | Material of Applicable Pipe | Stainless Steel | Max. Operating Pressure(MPa) | 1 |
Surface Treatment | NA | Maximum Operating Temperature(°C) | 0::80 | Construction method | Press Type |
Units Ordered | 1 pc. |