Safety Cushion, Tiger-Stripe Pattern, with Tape (Pipe)

Safety Cushion, Tiger-Stripe Pattern, with Tape (Pipe)
  • Volume Discount

Product Details:

Manufacturer part number: TAC016

Brand: INOAC

Price: 25.63

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TAC016

Part Number
TAC016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.63 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Material Polyethylene Dimensions(mm) 69Ф(49Ф)X1000 Type Pipe
Color (pattern) Stripe Double-Sided Tape Available

This page is Safety Cushion, Tiger-Stripe Pattern, with Tape (Pipe), part number TAC016.
You can find the detail information about specifications and dimensions on part number TAC016.

Tech Support