• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Safety Cushion, Tiger-Stripe Pattern (Flat, Grooved)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TAC008
TAC009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions
(mm)

18.74 €

1 5 Days 8X100X910

26.17 €

1 5 Days 8X200X910

Loading...

  1. 1

Basic information

Material Polyethylene Type Flat Plate Color (pattern) Stripe
Double-Sided Tape NA

Tech Support