Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YM40-75-13C-F
Part Number
|
---|
YM40-75-13C-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal MAX Length (mm) | Number of Teeth | Mounting Hole Number N | Applicable Body Outside Diameter (φ) | Main Body Internal Diameter (φ) | Middle Plate I.D. (φ) | Clamp Mouth Diameter (φ) | Clamp Mouth Length (mm) | Clamp Parts Material | Flange Outside Diameter (φ) | Flange Inside Diameter (φ) | Flange Plate Material | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.27 € | 1 | 12 Days | 10 | 75 | 12 | 4 | 40 | 18 | 17 | 13 | 30 | Polyurethane + PC plate (Black) | 40 | 27 | Stainless Steel (EN 1.4301 Equiv.) | Clamp x Flange |
Loading...
Main Body Material | Thermoplastic Polyurethane (Black) | Middle Plate Material | PC Polycarbonate (Clear) |
---|
This page is Round Bellows YM Series, part number YM40-75-13C-F.
You can find the detail information about specifications and dimensions on part number YM40-75-13C-F.
Configure
Basic Attributes
Type
Nominal MAX Length(mm)
Number of Teeth
Mounting Hole Number N
Applicable Body Outside Diameter(φ)
Main Body Internal Diameter(φ)
Middle Plate I.D.(φ)
Clamp Mouth Diameter(φ)
Clamp Mouth Length(mm)
Clamp Parts Material
Flange Outside Diameter(φ)
Flange Inside Diameter(φ)
Flange Plate Material
Configuration
Filter by standard shipping days
Optional Attributes
Part Number |
---|
YM100-1050-70C-70C |
YM100-1050-70C-F |
YM100-1050-F-F |
YM40-75-18C-18C |
YM40-75-18C-F |
YM40-75-F-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal MAX Length (mm) | Number of Teeth | Mounting Hole Number N | Applicable Body Outside Diameter (φ) | Main Body Internal Diameter (φ) | Middle Plate I.D. (φ) | Clamp Mouth Diameter (φ) | Clamp Mouth Length (mm) | Clamp Parts Material | Flange Outside Diameter (φ) | Flange Inside Diameter (φ) | Flange Plate Material | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
372.72 € | 1 | 12 Days | 10 | 1050 | - | - | 100 | 70 | 61 | 70 | 50 | Polyurethane + PC plate (Black) | - | - | - | Clamp x Clamp | ||
371.33 € | 1 | 12 Days | 10 | 1050 | 15 | 6 | 100 | 70 | 61 | 70 | 50 | Polyurethane + PC plate (Black) | 100 | 79 | Stainless Steel (EN 1.4301 Equiv.) | Clamp x Flange | ||
369.94 € | 1 | 12 Days | 10 | 1050 | 15 | 6 | 100 | 70 | 61 | - | - | - | 100 | 79 | Stainless Steel (EN 1.4301 Equiv.) | Flange x Flange | ||
59.84 € | 1 | Available | 12 Days | 10 | 75 | - | - | 40 | 18 | 17 | 18 | 30 | Polyurethane + PC plate (Black) | - | - | - | Clamp x Clamp | |
53.27 € | 1 | 12 Days | 10 | 75 | 12 | 4 | 40 | 18 | 17 | 18 | 30 | Polyurethane + PC plate (Black) | 40 | 27 | Stainless Steel (EN 1.4301 Equiv.) | Clamp x Flange | ||
46.58 € | 1 | 12 Days | 10 | 75 | 12 | 4 | 40 | 18 | 17 | - | - | - | 40 | 27 | Stainless Steel (EN 1.4301 Equiv.) | Flange x Flange |