Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YM40-75-F-F
Part Number
|
---|
YM40-75-F-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal MAX Length (mm) | Number of Teeth | Mounting Hole Number N | Applicable Body Outside Diameter (φ) | Main Body Internal Diameter (φ) | Middle Plate I.D. (φ) | Clamp Mouth Diameter (φ) | Clamp Mouth Length (mm) | Clamp Parts Material | Flange Outside Diameter (φ) | Flange Inside Diameter (φ) | Flange Plate Material | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.58 € | 1 | 12 Days | 10 | 75 | 12 | 4 | 40 | 18 | 17 | - | - | - | 40 | 27 | Stainless Steel (EN 1.4301 Equiv.) | Flange x Flange |
Loading...
Main Body Material | Thermoplastic Polyurethane (Black) | Middle Plate Material | PC Polycarbonate (Clear) |
---|
This page is Round Bellows YM Series, part number YM40-75-F-F.
You can find the detail information about specifications and dimensions on part number YM40-75-F-F.
Configure
Basic Attributes
Clamp Mouth Diameter(φ)
Clamp Mouth Length(mm)
Clamp Parts Material
Type
Nominal MAX Length(mm)
Number of Teeth
Mounting Hole Number N
Applicable Body Outside Diameter(φ)
Main Body Internal Diameter(φ)
Middle Plate I.D.(φ)
Flange Outside Diameter(φ)
Flange Inside Diameter(φ)
Flange Plate Material
Configuration
Filter by standard shipping days
Optional Attributes
Part Number |
---|
YM100-1050-70C-70C |
YM100-1050-70C-F |
YM100-1050-F-F |
YM40-750-13C-13C |
YM40-750-13C-18C |
YM40-750-13C-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal MAX Length (mm) | Number of Teeth | Mounting Hole Number N | Applicable Body Outside Diameter (φ) | Main Body Internal Diameter (φ) | Middle Plate I.D. (φ) | Clamp Mouth Diameter (φ) | Clamp Mouth Length (mm) | Clamp Parts Material | Flange Outside Diameter (φ) | Flange Inside Diameter (φ) | Flange Plate Material | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
372.72 € | 1 | 12 Days | 10 | 1050 | - | - | 100 | 70 | 61 | 70 | 50 | Polyurethane + PC plate (Black) | - | - | - | Clamp x Clamp | ||
371.33 € | 1 | 12 Days | 10 | 1050 | 15 | 6 | 100 | 70 | 61 | 70 | 50 | Polyurethane + PC plate (Black) | 100 | 79 | Stainless Steel (EN 1.4301 Equiv.) | Clamp x Flange | ||
369.94 € | 1 | 12 Days | 10 | 1050 | 15 | 6 | 100 | 70 | 61 | - | - | - | 100 | 79 | Stainless Steel (EN 1.4301 Equiv.) | Flange x Flange | ||
246.80 € | 1 | 12 Days | 10 | 750 | - | - | 40 | 18 | 17 | 13 | 30 | Polyurethane + PC plate (Black) | - | - | - | Clamp x Clamp | ||
246.80 € | 1 | 12 Days | 10 | 750 | - | - | 40 | 18 | 17 | 13/18 | 30 | Polyurethane + PC plate (Black) | - | - | - | Clamp x Clamp | ||
241.93 € | 1 | 12 Days | 10 | 750 | 12 | 4 | 40 | 18 | 17 | 13 | 30 | Polyurethane + PC plate (Black) | 40 | 27 | Stainless Steel (EN 1.4301 Equiv.) | Clamp x Flange |