L Type Back Hinge 6 Type B-556

L Type Back Hinge 6 Type B-556

Product Details:

Manufacturer part number: B-556

Brand: TAKIGEN

Price: 7.02

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-556

Part Number
B-556
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.02 €

1 6 Days

Loading...

  1. 1

Basic information

Main Body Type Back Hinge / Hidden Hinge Length L *Figure in () is the min length of the adjustable type.(mm) 104 Surface Finish Zinc Plating Chromate Treatment
Width W(mm) 38 Plate Thickness t(mm) 4 Shaft Diameter φD(mm) 8
Mounting Hole NA Product Code 10507

This page is L Type Back Hinge 6 Type B-556, part number B-556.
You can find the detail information about specifications and dimensions on part number B-556.

Tech Support