• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stainless Steel L Type Back Hinge (2 Pipe) B-1559

Stainless Steel L Type Back Hinge (2 Pipe) B-1559

Product Details:

Manufacturer part number: B-1559-1

Brand: TAKIGEN

Price: 11.70

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-1559-1

Part Number
B-1559-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.70 €

1 6 Days

Loading...

  1. 1

Basic information

Main Body Type Back Hinge / Hidden Hinge Length L *Figure in () is the min length of the adjustable type.(mm) 75 Material Stainless Steel Plate (EN 1.4301 Equiv.)
Surface Finish Fabric Width W(mm) 19 Plate Thickness t(mm) 3
Shaft Diameter φD(mm) 6 Mounting Hole NA Product Code 12856

This page is Stainless Steel L Type Back Hinge (2 Pipe) B-1559, part number B-1559-1.
You can find the detail information about specifications and dimensions on part number B-1559-1.

Tech Support