Flat hinges / conical countersinks / trapezoidal on both sides / rolled / stainless steel, seawater resistant / barrel polished / B-1226 / TAKIGEN

Flat hinges / conical countersinks / trapezoidal on both sides / rolled / stainless steel, seawater resistant / barrel polished / B-1226 / TAKIGEN

Product Details:

Manufacturer part number: B-1226

Brand: TAKIGEN

Price: 13.49

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-1226

Part Number
B-1226
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

13.49 €

1 6 Days 10

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Length L *Figure in () is the min length of the adjustable type.(mm) 60
Material Stainless Steel Plate (EN 1.4401 Equiv.) Surface Finish Barrel Polishing Width W(mm) 74
Plate Thickness t(mm) 2 Shaft Diameter φD(mm) 5 Mounting Hole Through Hole
Product Code 11510

This page is Flat hinges / conical countersinks / trapezoidal on both sides / rolled / stainless steel, seawater resistant / barrel polished / B-1226 / TAKIGEN, part number B-1226.
You can find the detail information about specifications and dimensions on part number B-1226.

Tech Support