Door wing hinges / rolled / stainless steel / mirror polished / B-1848N / TAKIGEN

Door wing hinges / rolled / stainless steel / mirror polished / B-1848N / TAKIGEN

Product Details:

Manufacturer part number: B-1848N

Brand: TAKIGEN

Price: 35.03

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-1848N

Part Number
B-1848N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

35.03 €

1 6 Days 10

Loading...

  1. 1

Basic information

Main Body Type Leaf type Length L *Figure in () is the min length of the adjustable type.(mm) 85 Material Stainless Steel Plate (EN 1.4301 Equiv.)
Surface Finish Mirror Buffed Surface Width W(mm) 179 Plate Thickness t(mm) 4
Shaft Diameter φD(mm) 8 Mounting Hole Through Hole Product Code 13068

This page is Door wing hinges / rolled / stainless steel / mirror polished / B-1848N / TAKIGEN, part number B-1848N.
You can find the detail information about specifications and dimensions on part number B-1848N.

Tech Support