• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Door wing hinges / conical countersinks / stainless steel / FB-1755 / TAKIGEN

Door wing hinges / conical countersinks / stainless steel / FB-1755 / TAKIGEN
[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Ideal for use in places where there may be damage from salt and chemical storage equipment.
· Demonstrates tough property even when the door is opened and closed violently.
· Left and right combination

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB-1755-1
FB-1755-2
FB-1755-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOffset Height Product Code

105.94 €

1 6 Days 10061064

110.72 €

1 6 Days 102061065

110.72 €

1 6 Days 103061066

Loading...

  1. 1

Basic information

Main Body Type Leaf type Length L *Figure in () is the min length of the adjustable type.(mm) 68 Surface Finish Hair line finish
Width W(mm) 150 Plate Thickness t(mm) 5 Shaft Diameter φD(mm) 6
Mounting Hole Through Hole

Tech Support