Door wing hinges / conical countersinks / stainless steel / FB-1756 / TAKIGEN

Door wing hinges / conical countersinks / stainless steel / FB-1756 / TAKIGEN
[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Ideal for use in places where there may be damage from salt and chemical storage equipment.
· Demonstrates tough property even when the door is opened and closed violently.
· Left and right combination

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB-1756-1
FB-1756-2
FB-1756-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Offset Height Product Code

120.07 €

1 6 Days 061067

121.44 €

1 6 Days 2061068

122.21 €

1 Same day

Stock

3061069

Loading...

  1. 1

Basic information

Main Body Type Leaf type Length L *Figure in () is the min length of the adjustable type.(mm) 68 Surface Finish Mirror Buffed Surface
Width W(mm) 100 Plate Thickness t(mm) 5 Shaft Diameter φD(mm) 6
Mounting Hole Through Hole

Tech Support