Door wing hinges / rolled / stainless steel / mirror polished / FB-1809 / TAKIGEN

Door wing hinges / rolled / stainless steel / mirror polished / FB-1809 / TAKIGEN
  • Volume Discount

Product Details:

Manufacturer part number: FB-1809-11

Brand: TAKIGEN

Price: 64.88

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FB-1809-11

Part Number
FB-1809-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.88 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Main Body Type Leaf type Length L *Figure in () is the min length of the adjustable type.(mm) 124 Material Stainless Steel Plate (EN 1.4301 Equiv.)
Surface Finish Mirror Buffed Surface Width W(mm) 155 Plate Thickness t(mm) 4
Shaft Diameter φD(mm) 8 Mounting Hole Through Hole Product Code 61117

This page is Door wing hinges / rolled / stainless steel / mirror polished / FB-1809 / TAKIGEN, part number FB-1809-11.
You can find the detail information about specifications and dimensions on part number FB-1809-11.

Tech Support