Flat hinges / rolled / stainless steel / barrel polished / B-1137 / TAKIGEN (Part Numbers - CAD Download)

Flat hinges / rolled / stainless steel / barrel polished / B-1137 / TAKIGEN
Ultra compact, so it can be used for smaller cases, etc. than a conventional small hinge.

[Features]
· Ultra compact, (10.6 x 10), so it can be used for smaller cases, etc. than a conventional small hinge.
· Pin is SUS.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-1137アナアキ

Part Number
B-1137アナアキ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.92 €

1 6 Days 10

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Length L *Figure in () is the min length of the adjustable type.(mm) 10
Material Stainless Steel Plate (EN 1.4301 Equiv.) Surface Finish Barrel Polishing Width W(mm) 10.6
Plate Thickness t(mm) 0.5 Hole Available Shaft Diameter φD(mm) 1
Mounting Hole Through Hole Product Code 11901

This page is Flat hinges / rolled / stainless steel / barrel polished / B-1137 / TAKIGEN, part number B-1137アナアキ.
You can find the detail information about specifications and dimensions on part number B-1137アナアキ.

Tech Support