Flag hinges / rolled / stainless steel / mirror polished / B-1103 / TAKIGEN

Flag hinges / rolled / stainless steel / mirror polished / B-1103 / TAKIGEN
[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Right type/left type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-1103-L
B-1103-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reversed Product Code

11.02 €

1 6 Days Left Type10726

11.02 €

1 6 Days Right Type10727

Loading...

  1. 1

Basic information

Main Body Type Detachable Hinges Detachable Flag Hinges Type Flag Type Length L *Figure in () is the min length of the adjustable type.(mm) 100
Material Stainless Steel Plate (EN 1.4301 Equiv.) Surface Finish Mirror Buffed Surface Width W(mm) 60
Plate Thickness t(mm) 2.5 Shaft Diameter φD(mm) 9 Mounting Hole Through Hole

Tech Support