Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B-77-0 |
B-77-1 |
B-77-4 |
B-77-5 |
B-77-10 |
B-77-11 |
B-77-14 |
B-77-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hinge/Knurling Reception | Width W1 (mm) | Main Body Height (mm) | Maximum Height (mm) | Product Code | |
---|---|---|---|---|---|---|---|---|---|
12.53 € | 1 | 6 Days | Hinge | 30 | 151 | 225 | 12271 | ||
11.70 € | 1 | 6 Days | Hinge | 30 | 91 | 165 | 11452 | ||
11.16 € | 1 | 6 Days | Hinge | 25 | 61 | 105 | 11455 | ||
11.02 € | 1 | 6 Days | Hinge | 25 | 46 | 75 | 11456 | ||
11.30 € | 1 | 6 Days | Knurling Reception | 30 | 151 | 225 | 12272 | ||
10.33 € | 1 | 6 Days | Knurling Reception | 30 | 91 | 165 | 11457 | ||
8.82 € | 1 | 6 Days | Knurling Reception | 25 | 61 | 105 | 11460 | ||
8.56 € | 1 | 6 Days | Knurling Reception | 25 | 46 | 75 | 11461 |
Loading...
Main Body Type | Back Hinge / Hidden Hinge | Length L *Figure in () is the min length of the adjustable type.(mm) | 80 | Surface Finish | Zinc Plating Chromate Treatment |
---|---|---|---|---|---|
Plate Thickness t(mm) | 3.2 | Mounting Hole | Through Hole |
Configure
Basic Attributes
Hinge/Knurling Reception
Width W1(mm)
Main Body Height(mm)
Maximum Height(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes