Lifting and lowering hinges / slotted holes / die-cast zinc / chrome-plated / FB-657 / TAKIGEN

Lifting and lowering hinges / slotted holes / die-cast zinc / chrome-plated / FB-657 / TAKIGEN
  • Volume Discount

Product Details:

Manufacturer part number: FB-657

Brand: TAKIGEN

Price: 89.95

Delivery time: Same day

  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FB-657

Part Number
FB-657
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.95 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Main Body Type Pivot Type Length L *Figure in () is the min length of the adjustable type.(mm) 97 Material Zinc Alloy (ZDC)
Surface Finish Chrome Plating Width W(mm) 83 Plate Thickness t(mm) 10
Mounting Hole Through Hole Product Code 61500

This page is Lifting and lowering hinges / slotted holes / die-cast zinc / chrome-plated / FB-657 / TAKIGEN, part number FB-657.
You can find the detail information about specifications and dimensions on part number FB-657.

Tech Support