Flat hinges / conical countersinks / demountable / plastic bush / extruded aluminium / B-78-B / TAKIGEN

Flat hinges / conical countersinks / demountable / plastic bush / extruded aluminium / B-78-B / TAKIGEN
  • Volume Discount
Resin hinge suppresses particle generation.

[Features]
· Has the same mounting pitch as B-78-A.
· Resin bush is used for the shaft part, so generation of particles is reduced.
· Made from aluminum and lightweight.
· Excellent in corrosion resistance due to alumite treatment.
· Shaft is made of stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-78-B-11
B-78-B-12
B-78-B-13
B-78-B-14
B-78-B-15
B-78-B-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Product Code

8.00 €

1 5 Days 1040352.513289

8.00 €

1 6 Days 1050352.513290

9.57 €

1 Same day

Stock

106550313291

9.79 €

1 Available Same day

Stock

107550313292

13.05 €

1 Available Same day

Stock

1090603.513293

11.44 €

1 6 Days 10100603.513294

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Material Aluminum Alloy
Surface Finish Anodized Aluminum Treatment Shaft Diameter φD(mm) 5 Mounting Hole Through Hole

Tech Support