Door wing hinges / rolled / steel / zinc chromated / FB-809 / TAKIGEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB-809-L
FB-809-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reversed Product Code

24.91 €

1 5 Days Left Type61048

30.22 €

1 6 Days Right Type61049

Loading...

  1. 1

Basic information

Main Body Type Leaf type Length L *Figure in () is the min length of the adjustable type.(mm) 124 Material Rolled Steel Material for General Structure
Surface Finish Zinc Plating Chromate Treatment Width W(mm) 155 Plate Thickness t(mm) 4
Mounting Hole Through Hole

Tech Support