• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Square Type Rear Hinge for Heavyweight B-113

Square Type Rear Hinge for Heavyweight B-113
[Features]
·Can be used by welding wings of any optional size to the door-side collar.
[Applications]
·For switchboards / power distribution boards, cubicles and control panels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-113-1
B-113-2
B-113-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Product Code

10.07 €

1 6 Days 10246.5410307

8.28 €

1 6 Days 8237310308

7.87 €

1 6 Days 8228310309

Loading...

  1. 1

Basic information

Main Body Type Back Hinge / Hidden Hinge Surface Finish Zinc Plating Chromate Treatment Mounting Hole NA

Tech Support