Square Type Rear Hinge for Heavyweight B-80

Square Type Rear Hinge for Heavyweight B-80
[Features]
·The leaves can be removed from the shaft, making it easy to install.
[Applications]
·For cubicles, distribution boards and control panels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-80-1
B-80-2
B-80-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Product Code

6.18 €

1 Same day

Stock

101.246.5410183

4.86 €

1 6 Days 8137310184

4.58 €

1 5 Days 8128310185

Loading...

  1. 1

Basic information

Main Body Type Back Hinge / Hidden Hinge Surface Finish Zinc Plating Chromate Treatment Mounting Hole NA

Tech Support