U-Shaped Stepped Back Hinge B-530

U-Shaped Stepped Back Hinge B-530
[Features]
· Ideal for housings with steps.
· Bent portion is subjected to drilling process

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-530-1
B-530-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
Product Code

5.46 €

1 6 Days 6010482

5.12 €

1 6 Days 4510483

Loading...

  1. 1

Basic information

Main Body Type Back Hinge / Hidden Hinge Surface Finish Zinc Plating Chromate Treatment Width W(mm) 76
Plate Thickness t(mm) 2.3 Shaft Diameter φD(mm) 5 Mounting Hole NA

Tech Support