• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Detachable Type Pivot Hinge B-119

Detachable Type Pivot Hinge B-119
[Features]
·When installing a door using lift-off hinges, it was necessary to insert the top and bottom hinges at the same time, which was difficult to work with, but with this product, you can work reliably by setting the spring and stopper one by one.
·You can lock the shaft so that it does not move down once it comes out. (B-119-W).
·For left and right directions.
[Applications]
·For power distribution boards, control panels, and inspection doors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-119-L
B-119-R
B-119-W-L
B-119-W-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
Reversed Spring Mounting Hole Product Code

4.74 €

1 Same day

Stock

63.4Left TypeNANA11533

4.86 €

1 6 Days 63.4Right TypeNANA11534

4.86 €

1 6 Days 60Left TypeAvailableThrough Hole12751

4.74 €

1 Same day

Stock

60Right TypeAvailableThrough Hole12752

Loading...

  1. 1

Basic information

Main Body Type Back Hinge / Hidden Hinge Surface Finish Zinc Plating Chromate Treatment Width W(mm) 16.8
Plate Thickness t(mm) 1.6 Shaft Diameter φD(mm) 8

Tech Support